??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22355.0306 Threaded Lock Pins
HELP_VARIABLE
Company
Halder
Description
EH 22355. - Threaded Lock Pins, self-locking
Bill of material
22355.0306 Threaded Lock Pins
BESTNR
Ref. No.
22355.0306
MAT
Material
Free cutting steel
D1
Thread
M12
L1
30 mm
D2
-0.07
10.07 mm
D3
-1
40 mm
D4
21.6 mm
L2
49.0 mm
L3
83.6 mm
L4
12 mm
AG
Locating thread
M12 mm
TMIN
Operating temperature range min.
-30 °C
TMAX
Operating temperature range max.
80 °C
AM
Tightening torque max
5 Nm
SPMAX
Clamping force max.
2.5 kN
EAM
Established tightening torque ~ / Average hand force established in trials.
3.5 Nm
SP
Clamping force ~ / Average value established in trials.
1.8 kN
SZ
Shearing resistance, two-shear min. / Shearing resistance similar to DIN 50141; values apply to applications in plugged condition (without applied tightening torque).
30.4 kN
G
Weight
62 g
Embedded user actions